Quick Access

Quick Access

Details

SearchIndexAction

Download Files

Size:
621KB

Document information

Title: SGMSH SOLID DWF Files
Number: SOLID-SGMSH-DWF
Date: 01/11/2005
Description: Drawings are available for motors with or without holding brakes. The motors do not change size with voltage, so these drawings are for 200VAC and 400VAC. SOLID drawings for the SGMSH motor series. Motor drawings are in DWF format. Which can be open with Autodesk DWF viewer
Rev Number:
Language: English
Doc Type: Diagrams - Drawings
Doc SubType: Solid Model Files

Product Information

Product Group: Servo Products
Product Line: SGMSH Sigma II