BlackMAX
Features
Highlights:
- 1000:1 Constant Torque
- 1.0 Service Factor on VFD
- Totally Enclosed Non Vent, C-Face, foot-mounted (except as noted)
- Class F MAXGUARD® insulation system
- F1 standard, field reversible to F2 (except as noted)
- Encoder and brake provisions included on opposite drive end
- NEMA Design A
- Ball bearings
- Class F N/C thermostats
- Optimized for VFD operation
- Continuous duty at 40°C ambient
- UL Recognized and CSA Certified
- Three year warranty
Node: lr1