BlueMAX
Features
Highlights:
- 2000:1 Constant Torque
- 1.0 Service Factor VFD
- Totally Encosed, foot-mounted; C-Face as noted
- Class H MAXGUARD® insulation system
- F1 standard, field reversible to F2 (except as noted)
- Encoder provisions included on opposite drive end
- Ball bearings (except as noted)
- Class F N/C thermostats
- Cast iron construction
- Continuous duty at 40°C ambient
- UL Recognized and CSA Certified
- Three year warranty
Node: lr2