MicroMAX
Features
Highlights:
- Designed to replace PMDC motors (when used with a VFD)
- Constant horsepower to twice base speed (RPM)
- Class H insulation with CR200 Corona Resistant 200°C-rated magnet wire
- Removable base for C-Face footless mounting, as noted
- Continuous duty at 40ºC ambient
- “Quick Connect” terminal board, as noted
- Top mounted conduit box as found on PMDC motors
- Eliminates brush and commutator maintenance
- UL Recognized, CSA Certified, and CE Mark
- Three year warranty
Node: lr1