HVAC Drives
Drives
Our Z1000 product family ranges from 1/2 to 500 horsepower and includes features for Building Automation Systems such as extensive parameter selection to simplify management of BAS applications for energy efficiency and closed loop control, industry-standard Hand/Off/Auto functionality, an internal PI controller and a Sleep function. The Z1000 Drives have embedded BACnet Communications, Metasys®, and APOGEE™. LonWorks® is optional.

- Z1000 Drive 3-500 HP; IP20 NEMA Type 1
- Z1000 Bypass 1/2-500 HP; IP20, NEMA Type 1, 12, 3R
- Z1000 Configured 1/2-500 HP; IP20, NEMA Type 1, 12, 3R
- Z1000 Redundant 5 - 250 HP, IP20, NEMA 1
- Z1000U Matrix Drive 7.5-350 HP; IP00
- Z1000U Matrix Bypass 7.5-350 HP; IP20, NEMA Type 1, 3R
- Z1000U Matrix Configured 7.5-350 HP; IP20, NEMA Type 1, 3R
Building Automation Networks
We offer a selection of various building automation networks to help get your drive connected. Find out more about the support we provide and how it can fit your needs.

- BACnet ASHRAE building automation network
- APOGEE FLN Siemens legacy building automation network
- Metasys N2 JCI legacy building automation network
- LonWorks Echelon building automation network
HVAC Software Tools
This collection of PC software support tools can be used for uploading and downloading drive parameters, calculating energy savings, or identifying how to reduce your operating costs and meet the harmonics compliance requirements.

- DriveWizard HVAC Parameter Upload/Download Software
- Programming Simulator Simulation Software
- Energy Savings Predictor Energy Savings Software
- Harmonics Estimator Harmonics Software