APOGEE FLN
Supported Drives
The drives listed support this building automation network and can be connected to and communicate on this building automation network. If an option card is required, it can be field installed.
Drive Series | Option | Drive Connection |
---|---|---|
HV600 | N/A | Embedded |
HV600 Narrow Bypass | N/A | Embedded |
HV600 Enclosed Bypass | N/A | Embedded |
HV600 Narrow Configured | N/A | Embedded |
HV600 Enclosed Configured | N/A | Embedded |
Z1000 | N/A | Embedded |
Z1000 Bypass | N/A | Embedded |
Z1000U | N/A | Embedded |
Z1000U Bypass | N/A | Embedded |
Node: lr1
|