Z1000 Configured
Breadcrumb
Navigation Menu
Z1000 Configured
Z1000 Configured
Z1000 Configured - YAI
1 - 500 HP HVAC-Specific AC Drive with Disconnect Switch
The Z1000 Configured package provides a Z1000 Drive in a NEMA 1 (uL Type 1), NEMA 12 (uL Type 12), or NEMA 3R (uL Type 3R) enclosure, with space for several commonly used options, such as reactors, fuses, circuit breakers, etc. The Z1000 Configured has been designed for flexibility in providing the features and options commonly demanded by HVAC control designers. The Z1000 Configured is BTL listed, view listing.
This Configured package is designed for tough environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
The Z1000 Configured supports a variety of communication protocols. Input "non-fused" disconnect is standard.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram for Z1000 Configured, Type 3R, Wall Mount Cabinets W1 thru W3 - Standard DS.Z1C3.01 494KB 386KB 162KBRev Date:03/28/2014 |
494KB
386KB 162KB |
03/28/2014 | |
Schematic Diagram for Z1000 Configured, Type 3R, Wall Mount Cabinet W4 and Floor Mount Cabinet F1 without Heat Sink Fans - Standard DS.Z1C3.02 165KB 503KB 402KBRev Date:03/28/2014 |
165KB
503KB 402KB |
03/28/2014 | |
Schematic Diagram for Z1000 Configured, Type 3R, Floor Mount Cabinet F1 with Heat Sink Fans - Standard DS.Z1C3.03 514KB 172KB 416KBRev Date:03/28/2014 |
514KB
172KB 416KB |
03/28/2014 | |
Schematic Diagram for Z1000 Configured, Type 3R, Floor Mount Cabinet F2 - Standard DS.Z1C3.04 505KB 400KB 165KBRev Date:03/28/2014 |
505KB
400KB 165KB |
03/28/2014 | |
Schematic Diagram for Z1000 Configured, Type 3R, Wall Mount Cabinets W1 thru W3 - with Option PA DS.Z1C3.05 168KB 492KB 408KBRev Date:03/28/2014 |
168KB
492KB 408KB |
03/28/2014 | |