Energy Savings Predictor
Features
Variable frequency drives (VFD) are reliable electronic devices that control three-phase electric motor speed. They are used in building automation applications to control the speed of fans and pumps in various systems. The payback period for installing drives is usually less than three years and can be less than a year.
Drives do more than reduce energy cost:
- Drives reduce fan noise and duct rumble, thus reducing tenant complaints.
- Drives reduce amps during motor starting, lowering demand charges; another significant part of the electric bill.
- Drives are less expensive to maintain than mechanical controls.
- Drives inherent soft-starting reduces wear and tear on motors, sheaves, belts, couplings and other system components.
- Drives provide accurate and repeatable control of HVAC settings, eliminating frequent readjustments.
Web Deployment:
Upload zip file to web-server
Installation:
Unzip file and run setup.exe
Applicable Products
HV600 Drive
HV600 Narrow Bypass
HV600 Enclosed Bypass
HV600 Narrow Configured
HV600 Enclosed Configured
Z1000 Drive
Z1000 Bypass
Z1000 Configured
Z1000U Drive
Z1000U Bypass
Z1000U Configured
Node: lr1
|