Products

Programming Simulator

Overview
The software programs provide a realistic simulation of the programming and operation of a HV600, HV600 Narrow Bypass, HV600 Enclosed Bypass, Z1000, Z1000U, Z1000 bypass, or Z1000U bypass. All major functions of the drives are simulated by these PC tools with the addition of I/O, trending, diagnostic operations. The software has an integrated automatic update function that allows for updating the actual program – when connected to the internet.
Features
Supported Versions
- HV600
- HV600 Narrow Bypass
- HV600 Enclosed Bypass
- Z1000
- Z1000 Bypass
- Z1000U
- Z1000U Bypass
Web Deployment:
Upload zip file to web-server
Installation:
Unzip file and run setup.exe
Node: lr1