DriveWizard HVAC
Features
DriveWizard® HVAC is an innovative software tool consisting of a user-friendly interface that allows the user to commission, startup, and diagnose Yaskawa AC drives in a quick and easy way.
Drive Support:
- HV600
- HV600 Narrow Bypass
- HV600 Enclosed Bypass
- Z1000
- Z1000 Bypass
- Z1000U
- E7
- V1000 (200V/400V) Standard and NEMA 4X
Program Features and Functions:
- Create, Open, Save Drive Parameter Projects
- Add Project Information (Project Name, User and Project Information)
- Modified Parameter Overview
- Compare Parameter Overview between Software and Drive Settings
- Categorized Parameter Groups
- Dynamic Search for Drive Parameters
- Initialize Drive Function
- Ethernet Network Configurator
- 6-Channel Real-time Trend-Recorder with record, playback and trigger function
- 4-Channel Real-time Monitor Panel with auto and manual scaling function
- Status and Diagnostics Panel to view active drive status and fault history includes 8 Ch. Monitor.
- Print or Export parameter reports to 8 Popular File Formats (e.g. PDF, RTF, HTM…)
- Print or Export trend, monitor, and status overview to 8 Popular File Formats (e.g. PDF, RTF, …)
- E-mail Parameter, Trend, Monitor, and Status Reports directly from the software
- Transfer parameters when the drive is running
- Transfer non-KVA related parameters from one drive size to another size of the same series
- Create modified parameter report with export and e-mail functionality
- Create parameter search report with export and e-mail functionality
- Y-Stick: Read contents of Y-Stick and create DW projects for E7, V1000, Z1000 and Z1000U
Communication Support:
- Standard RS-232 serial port / USB to RS-232 serial converter to Drive Keypad Port
- Support for Y-Stick (USB/Serial Converter) to Drive Keypad Port
- RS-232 to RS-422/484 / USB to RS-422/485 serial converter to Drive User Terminals
- Ethernet communication in combination with the SI-EN3, SI-EN3/V, SI-EN3D, SI-EN3D/V, SI-EM3, SI-EM3/V, SI-EM3D, SI-EM3D/V, CM090, and CM092 Option Cards
- HV600, HV600 Narrow and Enclosed Bypass, Z1000, Z1000 Bypass & Z1000U - Direct USB
Other:
- Built-in Automatic Update feature (Internet Connection Required) to keep you up to date when new features become available
- Advanced Help File
- Integrated Drive Quick Start Guides
- Integrated Technical Manual via web-link (Internet Connection Required)
- Integrated Flash Write for HV600, HV600 Narrow and Enclosed Bypass, E7 and V1000, Z1000, Z1000 Bypass, Z1000U
Note: *Administrator access is required for Windows Vista and Windows 7 installations
Node: lr1
|