General Purpose Drives
Products

GA800 Drive
The GA800 drive provides the ultimate combination of power, ease of use, flexibility, and performance. In addition to its exceptional torque production and precise control, you’ll enjoy effortless setup with GA800’s high-resolution display and connection to your favorite mobile device. Whether you need simple control, advanced network communications, or functional safety, look no further than GA800 for all your variable speed needs.

GA800 Configured
The GA800 Configured package provides a GA800 in a UL Type 1 or UL Type 12 or UL Type 3R enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc.

A1000 Drive
The A1000 is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 1000HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines.

A1000 Configured
The A1000 Configured package provides an A1000 drive in a NEMA 1 (UL Type 1) or NEMA 12 (UL Type 12) or NEMA3R (UL Type 3R) enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards, etc.

U1000 Industrial MATRIX Drive
The U1000 is a compact all-in-one solution for ultra-low harmonics and/or full regeneration, and is the ultimate choice for power quality and energy savings. Additionally, the U1000 delivers high flexibility and motor control performance to meet a wide variety of application requirements.

U1000 Industrial Configured
The U1000 Industrial Configured Drive package provides all the low harmonic and regenerative benefits of a U1000 in a UL Type 1 or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. This configured package is rugged and reliable, specifically designed for tough industrial environments.

G7 Drive
This innovative drive utilizes 3 level control to offer the best solution for challenging installations. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures.

G7 Configured
The G7 / Configured package provides a G7 drive in either a NEMA 12, UL Type 1 (IP22 or IP54 depending on the exact rating) enclosure, with space for factory-mounted and wired options, such as reactors, filters, circuit breakers, fuses, network communications and I/O cards etc.