A1000 Drive

FAQs

  Question Posted Date

CPF00 -- Fault Code Description

06/20/2013

Can we replace simple servo applications using existing PM servo motors?

01/04/2011

Can the 600V models of the A1000 and P1000 be used with a 690VAC input voltage?

01/03/2011

Are there plans for a dedicated 600V micro-drive?

01/03/2011

Are the digital outputs able to be inverted?

06/21/2013

Are the A1000 network communications full function Modbus or Yaskawa standard?

01/04/2011

Are F7 Options compatible with A1000? Can A1000 Options be used with F7?

01/04/2011

Are end caps (NEMA 1 kits) available for the protected chassis versions?

05/31/2012

Are common multimeters able to measure the correct output voltage of the VFD?

04/01/2014

Are adaptor plates available for mechanical mount retrofitting of F7?

08/17/2012

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!

Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.