A1000 Drive
Breadcrumb
Navigation Menu
A1000 Drive
A1000 Drive
A1000 Drive - YAIALL
3/4 - 1000 HP
The A1000 is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 1000HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines. For new installations or retrofits, the A1000 provides a single robust solution, regardless of your application.
For more product packages, see A1000 Configured.
TemplateWeb
FAQs
Showing 21 to 40 of 47 entries.
Question | Posted Date | |
---|---|---|
On the A1000 series, if a unidirectional 3-wire control is desired, can the directional digital input (H1-0X = 0) be disabled? Posted Date: 11/13/2013
|
11/13/2013 | |
My drive has a CPF25 fault on it, my V1000 manual has no information on this alarm. What are some troubleshooting techniques to apply? Posted Date: 10/29/2012
|
10/29/2012 | |
Is the A1000 the same physical size as F7? Posted Date: 01/04/2011
|
01/04/2011 | |
Is the A1000 dual rated? Posted Date: 01/04/2011
|
01/04/2011 | |
In Normal Duty mode, is the default carrier frequency higher than 2kHz? Posted Date: 01/04/2011
|
01/04/2011 | |
If the drives carrier frequency is changed , is it necessary to re-autotune the drive? Posted Date: 04/09/2012
|
04/09/2012 | |
I am writing to the speed reference register using MODBUS TCP/IP for my 1000 series drive, yet U1-01 does not read properly. I can write to other registers with no problem. What are my possible issues? Posted Date: 08/13/2013
|
08/13/2013 | |
I am using the MOP function on the 7 series drives and on my deceleration; the drive is following the speed pot instead of the deceleration time. Why is that? Posted Date: 02/28/2013
|
02/28/2013 | |
How to change motor direction when rotating backwards? Posted Date: 10/30/2012
|
10/30/2012 | |
How do I save and recall parameter settings for User Initialization? Posted Date: 02/28/2013
|
02/28/2013 | |
How do I re-allocate a digital input on a DI-100 or DI-101? Posted Date: 10/03/2013
|
10/03/2013 | |
How do I get a 0-20mA signal out of the analog outputs? Posted Date: 02/28/2013
|
02/28/2013 | |
How do I create a User-Set scaling in the 1000 series drives? Posted Date: 02/28/2013
|
02/28/2013 | |
How does the physical size of the GA800 compare with the A1000? Posted Date: 01/11/2019
|
01/11/2019 | |
How does GA800 differ from A1000 when installing the drive outside of an enclosure? Posted Date: 01/11/2019
|
01/11/2019 | |
How can the design life of the A1000 be twice that of the F7? Posted Date: 01/04/2011
|
01/04/2011 | |
Hbb fault occurs with the H1,H2 and HC jumpered, what else could the issue be? Posted Date: 08/28/2012
|
08/28/2012 | |
Does the A1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 02/29/2012 |
02/29/2012 | |
Can we replace simple servo applications using existing PM servo motors? Posted Date: 01/04/2011
|
01/04/2011 | |
Can the 600V models of the A1000 and P1000 be used with a 690VAC input voltage? Posted Date: 01/03/2011
|
01/03/2011 | |
Showing 21 to 40 of 47 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.