DriveWizard Mobile with Yaskawa Drive Cloud
Get App - Get Account - Get Connected
Get the App
DriveWizard Mobile for Android | DriveWizard Mobile for iOS |
Get Your Account
To use DriveWizard Mobile or the Yaskawa Drive Cloud you will need a personal account. Only your email address, screen name, and password are required.
Yaskawa Drive Cloud accounts are unique and not associated with any other accounts you may have with www.yaskawa.com.
Two Ways to Register:
1. Use a PC and a web browser.
Get Your Account Now
2. Use the DriveWizard Mobile App and select New Member Registration.
Get Connected
Two Ways to Connect Your Mobile Device to the Drive
1. Optional Bluetooth® Enabled Keypad*
The Bluetooth Enabled Keypad provides a wireless connection to your smartphone or tablet where you can experience colorful attractive dialog with the latest generation Yaskawa AC Drives.
GA800 and GA500 Bluetooth Keypad Catalog Code: JVOP-KPLCC04MBB
HV600 Bluetooth Keypad Catalog Code: JVOP-KPLCD04ABB
Note: "Bluetooth" is a registered trademark of Bluetooth SIG.
2. USB Connection (for Android devices)
Alternatively, connect via USB, and interface with the latest generation of Yaskawa AC drives even without main power! The drive is equipped with a female Type B Mini-USB port. Use a USB-OTG* cable with a matching smartphone connector.
Yaskawa Part No. - Description |
---|
UWR01516-B - USB Cable, USB Mini-B to USB Micro-B. On-The-Go (OTG) compatible, 2-meter length. Connects the DriveWizard Mobile app on Android smart devices to Yaskawa newest generation of AC drives. |
UWR01516-C - USB Cable, USB Mini-B to USB Type-C. On-The-Go (OTG) compatible, 2-meter length. Connects the DriveWizard Mobile app on Android smart devices to Yaskawa newest generation of AC drives. |
*Note: The USB connection uses the USB host function of your smartphone (USB on the go, USB-OTG). Consult the manual or the manufacturer of your device to find out if USB-OTG is supported by your device.
Note:
Google Play and the Google Play logo are trademarks of Google LLC. Apple and Apple logo are trademarks of Apple Inc. registered in the US and other countries. The App Store is a service mark of Apple Inc. iOS trademarks are used under the license of Cisco USA. QR code is a trademark of DENSO WAVE INCORPORATED. ”Android”, “Google Chrome” are registered trademarks of Google Inc.