DriveWorksEZ Software
Software Programming Tool
DriveWorksEZ® (DWEZ) is a software tool that provides the means to create custom logic and mathematic functionality inside the GA800, GA500, A1000, V1000 and U1000 drives. This functionality is built-in to the GA800, GA500, A1000, V1000 and U1000 drive at no extra charge. Simply create application programs by arranging function block icons in a visual flow chart. Total drive and machine control are only a few mouse clicks away. User-friendly program monitoring is included for fast, easy start-up and troubleshooting. DriveWorksEZ provides a "built-in PLC", allowing the customer to customize and adapt the GA800, GA500, A1000, V1000, or U1000 to their machine needs in a fast and intuitive manner.
Available Services
Technical Support
Yaskawa provides support for all of its products on a global basis.
Full contact information available in support area.