Programming Simulators
Overview
The software provides realistic simulation of the programming and operation of a GA800, GA500, A1000, P1000, U1000, V1000 or J1000 drive. All major functions of the drives are simulated by this PC tool with the addition of I/O, trending, diagnostic operations. The software has an integrated automatic update function that allows for updating the actual program – when connected to the internet.
Features
Supported Versions
- GA800 - Version 9011
- GA500 - Version 1010, 1011, 1012, 1013
- A1000 - Version 1022, 1023, 1024
- P1000 - Version 8503, 8504
- U1000 - Version 1015, 1016, 1017, 1019
- V1000
- J1000
Web Deployment:
Upload zip file to web-server
Installation:
Unzip file and run setup.exe
Node: lr1