D1000 Regenerative Converter
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: D1000, Input AC Reactor, URX000463, 1.27 mH, 58 A, 400 VAC SM.URX000463![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000464, 0.85 mH, 86 A, 400 VAC SM.URX000464![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000465, 0.51 mH, 145 A, 400 VAC SM.URX000465![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000466, 0.35 mH, 210 A, 400 VAC SM.URX000466![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000467, 0.25 mH, 300 A, 400 VAC SM.URX000467![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000468, 0.18 mH, 410 A, 400 VAC SM.URX000468![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000469, 0.13 mH, 560 A, 400 VAC SM.URX000469![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000471, 0.06 mH, 410 A, 400 VAC SM.URX000471![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000472, 0.05 mH, 560 A, 400 VAC SM.URX000472![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000473, 0.02 mH, 1140 A, 400 VAC SM.URX000473![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Reactor, URX000474, 0.0218 mH, 64 Arms SM.URX000474![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Reactor, URX000475, 0.0158 mH, 87 Arms SM.URX000475![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, PWM Filter Reactor, URX000476, 0.0079 mH, 177 Arms SM.URX000476![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |