D1000 Regenerative Converter
Mechanical-3D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Solid Model: D1000, Input AC Reactor, URX000468, 0.18 mH, 410 A, 400 VAC SM.URX000468![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000469, 0.13 mH, 560 A, 400 VAC SM.URX000469![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000471, 0.06 mH, 410 A, 400 VAC SM.URX000471![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000472, 0.05 mH, 560 A, 400 VAC SM.URX000472![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Solid Model: D1000, Input AC Reactor, URX000473, 0.02 mH, 1140 A, 400 VAC SM.URX000473![]() Rev Date:11/06/2014 |
![]() | 11/06/2014 | |
Node: lr2