Single Phase Converter

Mechanical 3-D

  Title/Number File(s) Rev Date

Solid Model: Single phase converter, Frame 3B, IP00, for catalog code SPBC-4093XXX

SM_SPBC_FR3B_IP00 10.2MB

Rev Date:03/15/2019

10.2MB

03/15/2019

Solid Model: Single phase converter, Frame 3B, with Nema type 1 kit installed on catalog code SPBC-4093XXX

SM_SPBC_FR3B_N1 12.1MB

Rev Date:03/19/2019

12.1MB

03/19/2019

Solid Model: Single phase converter, DC Link Choke, URX000520, 0.33 mH, 191 A

SM_URX000520 1.5MB

Rev Date:03/14/2019

1.5MB

03/14/2019

Solid Model: Single phase converter, DC Link Choke, URX000521, 0.28 mH, 228 A

SM_URX000521 1.5MB

Rev Date:03/14/2019

1.5MB

03/14/2019

Solid Model: Single phase converter, DC Link Choke, URX000527, 0.90 mH, 141 A

SM_URX000527 1.6MB

Rev Date:03/14/2019

1.6MB

03/14/2019

Solid Model: Single phase converter, DC Link Choke, URX000529, 0.54 mH, 234 A

SM_URX000529 1.7MB

Rev Date:03/14/2019

1.7MB

03/14/2019

Solid Model: Single phase converter, DC Link Choke, URX000530, 0.81 mH, 79 A

SM_URX000530 1.7MB

Rev Date:01/25/2018

1.7MB

01/25/2018

Solid Model: Single phase converter, DC Link Choke, URX000531, 0.55 mH, 116 A

SM_URX000531 1.7MB

Rev Date:01/25/2018

1.7MB

01/25/2018

Solid Model: Single phase converter, DC Link Choke, URX000532, 0.41 mH, 154 A

SM_URX000532 1.8MB

Rev Date:01/25/2018

1.8MB

01/25/2018

Solid Model: Single phase converter, DC Link Choke, URX000534, 2.19 mH, 58 A

SM_URX000534 1.7MB

Rev Date:01/25/2018

1.7MB

01/25/2018