iQpump Micro
Breadcrumb
Navigation Menu
iQpump Micro
iQpump Micro
iQpump Micro - YAIALL
The Intelligent Pump Drive
Yaskawa designed the iQpump Micro with pump service operators and pump system owners in mind. iQpump Micro offers ease of setup and comprehensive pump and motor protection features.
The integrated pump specific software and set up parameters allow the operator to program control values for a wide range of applications. The iQpump Micro will automatically adjust pump operating conditions, as the process variables change while still maintaining optimum pump performance and protection.
iQpump Micro can also replace rotary phase converters when converting from a single-phase to a three-phase pump motor.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram, iQpump Micro Configured, Type 3R, Three Phase, with Option P2, with Panel Stirring Fan DS.Q1M.3R.01 172KBRev Date:11/04/2014
|
172KB
|
11/04/2014 | |
Schematic Diagram, iQpump Micro Configured, Type 3R, Three Phase, with Option P2, with Cabinet Fan DS.Q1M.3R.02 174KBRev Date:11/04/2014
|
174KB
|
11/04/2014 | |
Schematic Diagram, iQpump Micro Configured, Type 3R, Three Phase, without Option P2,with Panel Stirring Fan DS.Q1M.3R.03 171KBRev Date:11/04/2014
|
171KB
|
11/04/2014 | |
Schematic Diagram, iQpump Micro Configured, Type 3R, Three Phase, without Option P2, with Cabinet Fan DS.Q1M.3R.04 173KBRev Date:11/04/2014
|
173KB
|
11/04/2014 | |
Schematic Diagram, iQpump Micro Configured, Type 3R, Single Phase,With Panel Stirring Fan DS.Q1M.3R.05 169KBRev Date:11/04/2014
|
169KB
|
11/04/2014 | |