iQpump1000 Bypass
Breadcrumb
Navigation Menu
Products
iQpump1000 Bypass
iQpump1000 Bypass
iQpump1000 Bypass - YAIALL
Bypass Product for iQpump1000 Drive
The iQpump1000 Bypass package provides an iQpump1000 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options. The iQpump1000 Bypass was designed with pump service operators and pump system owners in mind.
This Bypass package is available from 1 to 500 horsepower. In addition to Irrigation Pumps in commercial and residential applications, the iQpump controller is suitable for a variety of other pumping applications.
TemplateWeb
Features
iQpump1000 Bypass - Overview
Highlights
- Ratings: 1 to 150 HP; 240VAC
- 1 to 500 HP; 480VAC
- NEMA 1 (IP20): -10°C to 40°C (14°F to 104°F)
- NEMA 3R: -10°C to 40°C (14°F to 104°F)
- NEMA 12: -10°C to 40°C (14°F to 104°F)
- Ambient storage temperature -20°C to 70°C (-4°F to 158°F)
- Humidity: 0% to 95%, non-condensing
- Altitude: to 1000 meters (3300 feet); higher by derating
- Vibration: 0.33 mm (10 to 20 Hz), 0.22 G (20 to 55 Hz)
- Output and bypass contactors
- Circuit breaker disconnect (MCP), with interlocked, flange-mount operating mechanism
- Input fuses
- Thermal motor overload relay, class 20
- 115 VAC control transformer, fused
- Drive/Bypass selector switch
- Hand/Off/Auto selector switch
- Pilot lights, 22m LED, for Drive Run, Bypass Run and Fault
- Run Mode, Auto mode and Fault contacts
- Control and safety circuit terminal strip
- UL 508A (Industrial Control Panels)
- UL, cUL listed
Node: dxpprd02:8080