Drives
Products

MV1000 Drive
The MV1000, available in 200 - 2750 HP @ 2.4 kV, 175 - 4000 HP @ 3.3 kV, 300 - 10,000 HP @ 4.16 kv, 330 - 16,000 HP @ 6.6 kV, and 700 - 13,200 HP @ 11 kV, offers high performance and proven Yaskawa reliability. Based on the A1000 control platform, application flexibility is assured. Yaskawa’s proven QC/QA processes offer the highest reliability in the MV drive industry.
MV1000 NEMA 3R
The outdoor version (NEMA 3R) of the MV1000. Available up to 6,000 HP in 4.16kV and 2.3kV voltages, with an extended temperature range of -45C to +50C
Node: lr2
|