General Purpose

Products Products

U1000 Industrial MATRIX Drive

The U1000 is a compact all-in-one solution for ultra-low harmonics and/or full regeneration, and is the ultimate choice for power quality and energy savings. Additionally, the U1000 delivers high flexibility and motor control performance to meet a wide variety of application requirements.


U1000 Industrial Configured

The U1000 Industrial Configured Drive package provides all the low harmonic and regenerative benefits of a U1000 Industrial MATRIX Drive in a UL Type 1, Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. This configured package is rugged and reliable, specifically designed for tough industrial environments.


D1000 Regenerative Converter

D1000 is an active rectifier for the purpose of supplying DC power to a multidrive system. Because it is an "active" rectifier, the D1000 is capable of both bidirectional power flow (motoring and regenerating), and low input harmonics. Ranging from 5HP to 750HP, D1000 is an excellent choice for powering such systems.


R1000 Regenerative Unit

R1000 is an attractive solution for single drive applications that regenerate more than what's desired for dynamic braking, and is available in ratings from 3.5kW up to 300kW.