SLIO Modules

  • Overview
  • Support & Training
  • Overview

  • Support & Training

Features

Easy Web Interface

  • Every SLIO E/IP and M-III Fieldbus module has a web interface for displaying diagnostic information and status of attached modules. A simple connection of your network allows remote access to your SLIO modules.

High Speed Backpland Bus

  • Achieve reaction time of up to 20 microseconds with SLIO's high speed backplane bus. Connect as many as 64 modules at a time, while maintaining speed of up to 48 Mbit/s.

MotionWorks IEC Hardware Configuration

  • SLIO puts an end to hours of tedious manual IO configuration. The MotionWorks IEC SLIO Hardware Configuration sets up a complete IO system with the touch of a button.

Interchangeable Modules

  • Choose from a wide range of interface, power, signal, functional and potential distribution modules to meet your application needs.

Modules supported by MotionWorks IEC SLIO Hardware Configuration

  • EtherNet/IP Interface Module
  • Mechatrolink-III Interface Module
  • Potential Distribution Modules
  • Power Modules
  • Digital Input and Output Modules
  • Analog Input and Output Modules
  • Communcation Modules
  • Functional Modules