Products

OPC Server

The MPiec OPC Server is an optional software which provides data exchange between windows applications and MPiec controllers via the manufacturer-independent client/server interface.
Features
The MPiec OPC Server is an optional software which provides data exchange between Windows applications and MPiec controllers via the manufacturer-independent client/server interface OPC (OLE for Process Control). OPC servers are commonly used to provide machine data to HMIs and SCADA systems in a standardized format.
Node: lr1