SGMCS Direct Drive
Features
Direct Drive Technology
- Direct connection to load increases torsional stiffness
- Improved positioning accuracy
- Backlash free operation
- Highly dynamic load reversals without damaging components
- No maintenance for lubrication
High Performance
- High torque operation is realized without gears
- Peak torques up to 5310 lb-in (600 Nm)
- Maximum speeds up to 500 rpm
High-Resolution Serial Encoder
- 1,048,576 ppr absolute encoder standard1
- Amplifier automatically recognizes the motor and optimizes parameters
- Error checking eliminates lost motion from electrical noise
Application Emphasis
- Dial Tables
- Transfer Lines
- Die Actuators
- Electronic Parts Assembly
- Print Registration
Enclosure
- Totally enclosed, self cooled IP42
Certified International Standards
- UL, cUL recognized (File #: E165827), CE compliance
1 ppr is the resolution in pulses per revolution as seen by the controller (post quadrature)
Node: lr1