Linear Servo Motors
Yaskawa linear motors are directly coupled to the load, achieving high positioning accuracy and repeatability, with smooth motion up to 5 m/s. All Yaskawa linear motors are plug-and-play compatible with the Sigma-7 and Sigma-5 SERVOPACKS for best-in-class performance.
Overview
Products Products

SGLG Series
The components include a coil that directly drives the load and modular magnet tracks that allow almost unlimited machine length.

SGLF Series
The components include a coil that directly drives the load and modular magnet tracks that allow almost unlimited machine length.

SGLT Series
The components include a coil that directly drives the load and modular magnet tracks that allow almost unlimited machine length.
Node: lr2