Products

SGMGV

0.3 - 15kW, medium inertia
The SGMGV medium capacity brushless servomotor can be used in a variety of applications.
Features
Highlights:
- Medium inertia
- Mounted high resolution serial encoder: 20-bit
- Maximum Speed: 3000 rpm
- Wide Selection: 30W to 15kW
- Holding Brake and Shaft Seal options available
- Protective Structure: IP67
Node: lr1