Products

SGMJV

0.05-0.75kW, medium inertia
The SGMJV small capacity brushless servomotor can be used in a variety of applications.
Features
Highlights:
- Medium inertia
- Instantaneous peak torque (350% of rated torque)
- Mounted high resolution serial encoder: 13, 20 bit
- Maximum speed: 6,000 rpm
- Wide selection: 50W to 750W capacity, holding brake and gear options
Node: lr1