Products

SGMMV

3.3W, 5.5W, 10W, 11W, 20W, 30W
The SGMMV ultra-small capacity brushless servomotor can be used in a variety of applications. This ultra-compact unit comes in a wide selection of models including two flange sizes, AC or DC power* and holding brakes*
*only the 25mm x 25mm flange can be used with a 200-VAC power supply or holding brake
Features
Highlights:
- Low inertia
- High resolution absolute serial encoder: 17-bit
- Maximum Speed: 6000 rpm
- Wide Selection: 3W to 30W
- Holding Brake option available
- AC or DC Input Power
Node: lr2