SGMMV
Breadcrumb
Navigation Menu
SGMMV
SGMMV
SGMMV - YAIMOB
3.3W, 5.5W, 10W, 11W, 20W, 30W
The SGMMV ultra-small capacity brushless servomotor can be used in a variety of applications. This ultra-compact unit comes in a wide selection of models including two flange sizes, AC or DC power* and holding brakes*
*only the 25mm x 25mm flange can be used with a 200-VAC power supply or holding brake
TemplateWeb
Manuals
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Sigma-I Mini to Sigma-5 Mini Cross Reference PL.Sigma-5.03 188KBRev Date:07/29/2013 |
188KB
|
07/29/2013 | |
Sigma-5 User Manual: Design and Maintenance - Rotary Motors - Analog Voltage and Pulse Train Reference SIEPS80000045 6.3MBRev Date:03/19/2020
|
6.3MB
|
03/19/2020 | |
Sigma-5 User Manual: Design and Maintenance - Rotary Motors - MECHATROLINK-II Communications Reference SIEPS80000046 5.5MBRev Date:01/24/2020
|
5.5MB
|
01/24/2020 | |
Sigma-5 User Manual: Design and Maintenance - Rotary Motors MECHATROLINK-III Communications Reference SIEPS80000064 5.2MBRev Date:01/24/2020
|
5.2MB
|
01/24/2020 | |
Sigma-MD Series User Manual (types A01/A02) SIEPS80000102B 7.4MBRev Date:07/01/2016 |
7.4MB
|
07/01/2016 | |