Products

SGMSV

1 - 7kW, low inertia
The SGMSV medium capacity brushless servomotor can be used in a variety of applications.
Features
Highlights:
- Low inertia
- Mounted high resolution serial encoder: 20-bit
- Maximum Speed: 5000 rpm
- Wide Selection: 1 - 7kW
- Holding Brake and Shaft Seal options available
- Protective Structure: IP67
Node: lr1