SGMSV
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-5 Servomotor: SGMSV-40A3A2E, 4.0kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-032-698![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-50A3A2E, 5.0kW, Absolute Encoder, with Holding Brake (24VDC) and Oil Seal 900-032-699![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-10A3A6S, 1.0kW, Absolute Encoder, with Oil Seal 900-032-701![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-15A3A6S, 1.5kW, Absolute Encoder, with Oil Seal 900-032-702![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
CAD Drawing: Sigma-5 Servomotor: SGMSV-20A3A6S, 2.0kW, Absolute Encoder, with Oil Seal 900-032-703![]() ![]() Rev Date:02/17/2009 |
![]() ![]() | 02/17/2009 | |
Node: lr2