SGMVV

Features

Highlights:

  • Medium inertia
  • High resolution absolute serial encoder: 20-bit
  • Maximum Speed: 2000 rpm
  • Wide Selection: 22kW to 55kW
  • Holding Brake and Shaft Seal options available
  • Flange or Foot Mount Option