SGDV EtherCAT
Features
Highlights:
- Unprecedented ease-of-use through cutting-edge technology.
- New tuning-less function means no adjustment needed.
- Impressive load regulation with strengthened vibration suppression function.
- Slashed setup time.
- Setup wizard function and wiring conformation function of engineering tool SigmaWin+ allows easy setup just by watching the monitor.
- High response characteristics at 1 kHz min.
- New advanced autotuning.
- Reduced positioning time through model following control, and smooth machine control enabled by vibration supression function.
Node: lr2