SGDV SigmaLogic
Features
The SigmaLogic allows Sigma 5 amplifier motion sequencing and axis control using Rockwell ControlLogix and CompactLogix PLCs via Add On Instructions (AOIs).
Highlights
- No other progamming software needed
- Use direct command or 200 point configurable sequence table
- Contains all the benefits of the Sigma-5 Servo System
Add-On Instructions
- Compatible with all CompactLogix and ControlLogix PLCs using RSLogix5000 software v17 and above
- Familiar to AB users
- Sample Program in RSLogix5000 available
Sequence Table
- Create individual move profiles and sequencing for the application with the free LogicWorks utility
- Download/Upload sequence table and configuration data to or from LogicWorks
- Embedded monitoring and test functions
Node: lr2