SigmaLogic Software Package
Features
LogicWorks
- Use LogicWorks to create individual move profiles and sequencing for application
- Download or upload sequence table and configuration data to or from LogicWorks
- Embedded monitoring and test functions
SigmaLogic Embedded Software
- SigmaLogic Embedded Software is pre-installed in SigmaLogic. The download here is for upgrade purposes only
Add-On Instructions (AOIs) for Rockwell RSLogix5000
- Named to be familiar to Rockwell users
- Programming software requirements: RSLogix5000 v17 or later
Node: lr2