SigmaWin+ Ver. 5
Features
Setup Wizard
- Simple parameter set-up with wizard-aided input
Wiring Check Function
- The wiring check function checks your wiring in a single operation
Trace Function
- Real-time trace adjustment state means you can check instantly
USB Support
- USB 1.1 Support
New "Tuning-less" Function
- Even without server adjustment and with load changes, oscillation- and vibration-free drive is possible up to 20 times the load moment of inertia. Setting time: 100 to 150 ms level
New Advanced Auto-Tuning
- Minimize settling time with less vibration. 10ms level
New "One-Parameter" Tuning
- Fine-tuning can tweak machine performance to the max. Settling time 0 to 4 ms level
Maintenance
- Alarm diagnostic function: Presumes possible causes of the alarm and immediately displays suggested corrective actions
Node: lr1