Linear Servo Motors
Products

SGLF2 Series
Second generation iron core design that directly drives a load on modular magnet tracks with higher speeds, greater force, and smaller size.

SGLG Series
Coreless GW linear servo motors are made up of a coil and a magnet track, either of which can be affixed to a surface to provide a foundation for fast, smooth and precise linear movement.

SGLF Series
The components include a coil that directly drives the load and modular magnet tracks that allow almost unlimited machine length.

SGLT Series
The components include a coil that directly drives the load and modular magnet tracks that allow almost unlimited machine length.
Node: lr2