SGLF2 Series
Breadcrumb
Navigation Menu
SGLF2 Series
SGLF2 Series
SGLF2 Series - Sigma 7 - YAIMOB
Second generation iron-core coil and magnet track components
Linear servo motors contribute to improved machine functionality and performance with exceptional features such as high speed, fast acceleration, long strokes, smooth speed control, clean operation, low noise, and low maintenance.
The compact profile of the SGLF2 series iron core linear motors saves installation space.
The magnetic attraction force between the coil and magnet way creates a preload on the bearings improving motion accuracy, improving frequency response, and shortening settling time.
TemplateWeb
Manuals - All
Title/Number | File(s) | Rev Date | |
---|---|---|---|
How-To Guide for the Yaskawa Motion 3D Drawing Configurator QRG.MTN.01 1.2MBRev Date:11/01/2019
|
1.2MB
|
11/01/2019 | |
Sigma-7 with 200V Input Peripheral Device Selection Manual SIEPS80000132 6.6MBRev Date:02/21/2020
|
6.6MB
|
02/21/2020 | |
Sigma-7 Linear Servomotor Product Manual SIEPS80000137 3.0MBRev Date:12/13/2019 |
3.0MB
|
12/13/2019 | |
Linear Servomotor with 400 V-Input Power Product Manual SIEPS80000181 2.4MBRev Date:06/01/2016 |
2.4MB
|
06/01/2016 | |
AC Servomotor Linear (Sigma) Series SAFETY Precautions TOBPC23080000 305KBRev Date:06/09/2017
|
305KB
|
06/09/2017 | |