SGLF2 Series
Breadcrumb
Navigation Menu
SGLF2 Series
SGLF2 Series
SGLF2 Series - Sigma 7 - YAIMOB
Second generation iron-core coil and magnet track components
Linear servo motors contribute to improved machine functionality and performance with exceptional features such as high speed, fast acceleration, long strokes, smooth speed control, clean operation, low noise, and low maintenance.
The compact profile of the SGLF2 series iron core linear motors saves installation space.
The magnetic attraction force between the coil and magnet way creates a preload on the bearings improving motion accuracy, improving frequency response, and shortening settling time.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Linear Servomotor Coil: SGLFW2-90D560AS1E 900-171-017 7.6MBRev Date:08/31/2018 |
7.6MB
|
08/31/2018 | |
CAD Drawing: Sigma-7 Linear Servomotor Coil: SGLFW2-1DD380AS1E 900-171-018 8.5MBRev Date:08/31/2018 |
8.5MB
|
08/31/2018 | |
CAD Drawing: Sigma-7 Linear Servomotor Coil: SGLFW2-1DD560AS1E 900-171-019 7.6MBRev Date:08/31/2018 |
7.6MB
|
08/31/2018 | |