SGM7A
Breadcrumb
Navigation Menu
SGM7A
SGM7A
SGM7A - YAIMOB
50W - 7kW, Low Inertia
The general-purpose workhorse of the Sigma-7 line, SGM7A is available in a wide range of sizes and covers the capacity spectrum from low to medium power. Each of these brushless rotary servo motors is capable of producing a high rate of power at extremely low levels of inertia. SGM7A servos are also designed to deliver high torque performance when an application requires it. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Absolute w/ Battery, Away From Load, Flexible, Shielded CAD-JZSP-C7PA2E-xx-E 271KBRev Date:12/21/2018 |
271KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Batteryless Absolute, Toward Load, Non-Flex, Shielded CAD-JZSP-C7PI0D-xx-E 234KBRev Date:12/21/2018 |
234KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Batteryless Absolute, Away From Load, Non-Flex, Shielded CAD-JZSP-C7PI0E-xx-E 222KBRev Date:12/21/2018 |
222KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Batteryless Absolute, Toward Load, Flexible, Shielded CAD-JZSP-C7PI2D-xx-E 268KBRev Date:12/21/2018 |
268KB
|
12/21/2018 | |
CAD Drawing: SGM7J/7A-A5 to -10, SGM7P-01 to 04 Servomotor Encoder Cable, Incremental Or Batteryless Absolute, Away From Load, Flexible, Shielded CAD-JZSP-C7PI2E-xx-E 245KBRev Date:12/21/2018 |
245KB
|
12/21/2018 | |