SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
Sales Literature
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Yaskawa Machine Control Product Brochure: Rethink What's Possible BL.MTN.01 4.8MBRev Date:04/01/2024
|
4.8MB
|
04/01/2024 | |
Sigma-7 Product Brochure BL.Sigma-7.01 1.0MB 852KBRev Date:04/11/2024
|
1.0MB
852KB |
04/11/2024 | |
Brochure: Outperform: The Advantage in Advanced Manufacturing BL.YAI.10 3.8MBRev Date:02/03/2021
|
3.8MB
|
02/03/2021 | |
Brochure: Press Feed Productivity BL.YAI.12 1.2MBRev Date:10/02/2017
|
1.2MB
|
10/02/2017 | |
Brochure Engineered Systems Group BL.YAI.14 1.6MBRev Date:10/15/2023
|
1.6MB
|
10/15/2023 | |
Brochure: Rethink What's Possible: Machine Performance in Packaging Automation BL.YAI.22 3.1MBRev Date:04/21/2022
|
3.1MB
|
04/21/2022 | |
Sigma-7 Servomotors with Batteryless Encoders CHEPS80000221A 822KBRev Date:04/01/2018 |
822KB
|
04/01/2018 | |
Sigma-7 Servo Systems Technical Supplement YAI-KAEPS80000123 73.2MBRev Date:03/25/2024
|
73.2MB
|
03/25/2024 | |