SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7G-13A7DKE 900-188-719 3.3MBRev Date:06/07/2016 |
3.3MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-13A7DKS 900-188-720 3.2MBRev Date:06/07/2016 |
3.2MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-09A7DKE 900-188-723 3.3MBRev Date:06/07/2016 |
3.3MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-09A7DKS 900-188-724 3.2MBRev Date:06/07/2016 |
3.2MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-03A7DK1 900-189-469 3.6MBRev Date:06/07/2016 |
3.6MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-03A7DKC 900-189-470 3.6MBRev Date:06/07/2016 |
3.6MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-03A7DKE 900-189-471 3.6MBRev Date:06/07/2016 |
3.6MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-03A7DKS 900-189-472 3.6MBRev Date:06/07/2016 |
3.6MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-05D7R6F 900-191-760 12.3MBRev Date:02/26/2019 |
12.3MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-09D7RKF 900-191-761 12.0MBRev Date:02/26/2019 |
12.0MB
|
02/26/2019 | |