SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 51 to 55 of 96 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7G-09D7FKH 900-181-038 10.1MBRev Date:02/26/2019 |
10.1MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-13D7FKH 900-181-039 10.1MBRev Date:02/26/2019 |
10.1MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20D7FKH 900-181-040 10.1MBRev Date:02/26/2019 |
10.1MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-30D7F6H 900-181-041 10.3MBRev Date:02/26/2019 |
10.3MB
|
02/26/2019 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-09A7DKC 900-185-403 3.3MBRev Date:06/07/2016 |
3.3MB
|
06/07/2016 | |
Showing 51 to 55 of 96 entries.