SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 6 to 10 of 96 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7G-75A7A61 900-157-367 3.5MB 146KBRev Date:10/17/2014 |
3.5MB
146KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-1AA7A61 900-157-368 140KB 3.5MBRev Date:10/17/2014 |
140KB
3.5MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-1EA7A61 900-157-371 140KB 3.5MBRev Date:10/17/2014 |
140KB
3.5MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-05A7A6C 900-157-398 3.9MB 162KBRev Date:10/17/2014 |
3.9MB
162KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20A7A6C 900-157-401 159KB 3.5MBRev Date:10/17/2014 |
159KB
3.5MB |
10/17/2014 | |
Showing 6 to 10 of 96 entries.