SGM7G
Breadcrumb
Navigation Menu
Products
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 96 to 96 of 96 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: SGM7G -03 TO -05. 300W TO 450W Servomotor Power Cable, With Brake, Away From Load, Flex, Shielded CAD-YEA-CVM41-xxA-E 422KBRev Date:01/19/2021 |
422KB
|
01/19/2021 | |
Showing 96 to 96 of 96 entries.
Node: dxpprd02:8080