SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 16 to 20 of 96 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7G-1EA7A6C 900-157-407 3.6MB 161KBRev Date:10/17/2014 |
3.6MB
161KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-05A7A6S 900-158-184 2.5MBRev Date:06/07/2016 |
2.5MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20A7A6S 900-158-187 2.0MBRev Date:06/07/2016 |
2.0MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-05A7A6E 900-158-418 2.4MBRev Date:06/07/2016 |
2.4MB
|
06/07/2016 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-20A7A6E 900-158-421 2.1MBRev Date:06/07/2016 |
2.1MB
|
06/07/2016 | |
Showing 16 to 20 of 96 entries.