SGM7G
Breadcrumb
Navigation Menu
SGM7G
SGM7G
SGM7G - YAIMOB
300W - 15kW, Medium Inertia
The increased power demands of large automation components utilize the robust performance of SGM7G. These servo motors are built with a compact footprint, yet provide a higher torque while maintaining an inertia rating well within the medium range. Rated torques in the SGM7G family range up to 95.2 N-m (840 in-lb). SGM7G delivers a rated speed of 1500 rpm, delivering a rapid and consistent throughput over a wide power range. 24-bit encoder resolution maintains industry-leading positional accuracy across the power spectrum.
TemplateWeb
2D Drawings
Showing 21 to 25 of 96 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7G-30A7A6S 900-165-123 3.4MB 148KBRev Date:10/17/2014 |
3.4MB
148KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-44A7A6S 900-165-124 149KB 3.4MBRev Date:10/17/2014 |
149KB
3.4MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-55A7A6S 900-165-125 3.6MB 155KBRev Date:10/17/2014 |
3.6MB
155KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-75A7A6S 900-165-126 154KB 3.6MBRev Date:10/17/2014 |
154KB
3.6MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7G-1AA7A6S 900-165-127 3.5MB 148KBRev Date:10/17/2014 |
3.5MB
148KB |
10/17/2014 | |
Showing 21 to 25 of 96 entries.