SERVOPACKs

Products Products

SGD7W MECHATROLINK-III

Dual Axis capability with MECHATROLINK-III networking. Control two axes of servo motion with an amplifier designed to utilize the advanced capabilities of a MECHATROLINK-III motion network.


SGD7S MECHATROLINK-III

Industry leading performance plus MECHATROLINK-III motion networking in an amplifier with 3.1 Hz bandwidth, a suite of advanced tuning features and easy implementation.


SGD7W EtherCAT

Dual Axis capability with EtherCAT networking. Control two axes of servo motion with an ampiflier designed to utilize the advanced capabilities of a EtherCAT motion network.


SGD7S EtherCAT

EtherCAT networking with SERVOPACK performance, Plug-and-play EtherCAT functionality combines with Yaskawa’s Sigma-7 technology for superior motion control.


SGD7S Analog

Analog control with advanced features. Analog I/O, plus the performance benefits of Sigma-7 servo automation.


SGD7S Sigma-7Siec

A single axis motion controller with the higher performance benefits of a Sigma-7 amplifier in a compact package.


SGD7S MP2600iec

A 1.5 axis motion controller with the high performance benefits of a Sigma-7 amplifier.


SigmaLogic7 Compact

With included Add-On Instructions (AOIs) for Rockwell ControlLogix and CompactLogix PLCs.


SigmaLogic7 Modbus

With built-in controller functionality that can be accessed by a third party host controller using Modbus TCP protocol.


SGD7S EtherCAT with FSoE

Capable of achieving SIL3 (PLe) with networked safety (FailSafe over EtherCAT) on the EtherCAT Network.